Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Image of 271 Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's
Buy America(n) Qualified

Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's

Brand: Raco

Catalog ID: 271

Concrete Ring, Welded, 2-1/2 in. Deep, Single Row 1/2 & 3/4 in. KO's

  • Single row of 1/2 in. and 3/4 in. knockouts
  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the concrete ring to the wood form
  • Top cover is removable for before-pour work
  • Waxed fixture ears prevent concrete from interfering with the threads
  • Ears on inside of concrete ring are for fixtures
  • Can support a light fixture up to 50 pounds
  • 30.8 cu. in. capacity

Product details

General

Catalog Number

271

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Type

Concrete Ring

UPC

050169002711

Wiring System

Conduit

Dimensions

Actual Depth

2.779 in

Cubic Capacity

30.8 cu.in

Depth

2.5 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.654 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500

Resources and downloads