Image of 926 KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's
Image of 926 KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's
play
360 View
play
+3
Image of 926 KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

Brand: Raco

Catalog ID: 926

Collection name: KWIK-BRACE®

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Two 1/2 in. KO's

  • Slides apart to accommodate joist spacing from 16 in. to 24 in.
  • Metal protection plate included
  • Nail spurs for easy brace positioning
  • #10-32, 1 in. long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

Product details

General

Catalog Number

926

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

New Work

Size

4 in

Type

Box

UPC

050169009260

Dimensions

Ceiling Fan Lbs.

70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

70 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Dimensions

15.13 in x 4.25 in x 3.03 in

Fixture Lbs.

90-210 lb

Fixture Lbs., 16 in. Joist Span

210 lb

Fixture Lbs., 24 in. Joist Span

90 lb

Height

3.03 in

Length

15.13 in

Raised Ground

Yes

Weight

2.333 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

6

Packaging Type

Box

Pallet Quantity

288

Media

Videos

play
RACO 926 KWIK-BRACE with Box

360 View