Image of 971 Low-Voltage Box Partition for 686 and 687 Switch Boxes
Image of 971 Low-Voltage Box Partition for 686 and 687 Switch Boxes
Buy America(n) Qualified

Low-Voltage Box Partition for 686 and 687 Switch Boxes

OR

Brand: Raco

Catalog ID: 971

Low-Voltage Box Partition for 686 and 687 Switch Boxes

  • Fits both 2-1/2 in. and 3-1/2 in deep masonry boxes
  • To separate low-voltage circuit from current carrying circuitry
  • Cover made from zinc, pre-coated, steel

Product details

General

Accessory Type

Box

Catalog Number

971

EU RoHS Indicator

Contact Manufacturer

Gangable

No

Type

Partition

UPC

050169009710

Dimensions

Dimensions

0.843 in x 3.531 in x 3.625 in

Height

3.625 in

Length

0.843 in

Weight

0.232 lb

Width

3.531 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7000

Resources and downloads