Brand: Raco
Catalog ID: 989
Catalog Number
989
Material
Steel
Type
Partition
UPC
050169909898
Dimensions
0.619 in x 3.703 in x 4.033 in
Height
4.033 in
Length
0.619 in
Weight
0.272 lb
Width
3.703 in
Certified Listed
cULus Listed
Carton Quantity
25
Pallet Quantity
8400