Image of 8988RAC Repair Clip for Plastic Electric Boxes
Image of 8988RAC Repair Clip for Plastic Electric Boxes
play
360 View
play
+3
Image of 8988RAC Repair Clip for Plastic Electric Boxes

Repair Clip for Plastic Electric Boxes

Brand: Raco

Catalog ID: 8988RAC

Collection name: None

  • Eliminates the need to replace the electric box
  • Fits flush to the box with our patented design
  • Works on almost any plastic box type of thickness
  • Slides easily to align screw holes
  • Saves time and money for property managers and DIYers

Product details

General

Application

For use with most plastic electrical box types or thickness. This strong metal clip holds outlets and switches flush.

Catalog Number

8988RAC

UPC

050169992708

Dimensions

Cubic Capacity

11.52 cu.in

Depth

.48 in

Height

6 in

Weight

.05 lb

Width

4 in

Logistics

Carton Quantity

10

Pallet Quantity

5460

Media

Videos

play

360 View