Image of 989ST STAB-IT® Connector for RACO® Grand Slam Boxes
Image of 989ST STAB-IT® Connector for RACO® Grand Slam Boxes
Image of 989ST STAB-IT® Connector for RACO® Grand Slam Boxes
Image of 989ST STAB-IT® Connector for RACO® Grand Slam Boxes

STAB-IT® Connector for RACO® Grand Slam Boxes

Brand: Raco

Catalog ID: 989ST

Collection name: GRAND SLAM;STAB-IT®

STAB-IT® Connector for RACO® Grand Slam Boxes

STAB-IT® Connector for use only with RACO® Grand Slam Boxes. Each connector accepts up to two cables. Connector includeds hardware to mount to RACO Grand Slam Boxes.

Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HFC cable

Product details

STAB-IT

General

Catalog Number

989ST

Material

989ST

Type

Connector

UPC

050169009895

Dimensions

Dimensions

1.032 in x 1.75 in x 0.983 in

Height

0.983 in

Length

1.032 in

Weight

0.06 lb

Width

1.75 in

Logistics

Carton Quantity

50

Pallet Quantity

21600