Image of 2504 0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

Brand: Raco

Catalog ID: 2504

0.5 in to 1 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2504

Material

Bronze Alloy

UPC

050169025048

Dimensions

Dimensions

0.75 in x 2.25 in x 2.313 in

Height

2.313 in

Length

0.75 in

Weight

0.191 lb

Width

2.25 in

Conductor Related

Conductor Range

#2 AWG to #10AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6300