Brand: Raco
Catalog ID: 2206
Catalog Number
2206
Conduit Type
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169022061
Dimensions
4.891 in x 3.094 in x 3 in
Height
3 in
Length
4.891 in
Trade Size
1-1/2 in
Weight
1.492 lb
Width
3.094 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Carton Quantity
5
Pallet Quantity
1260