1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated
Image of 3426DC 1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Brand: Raco

Catalog ID: 3426DC

1-1/2 in. 90 Degree Liquidtight Connector, Uninsulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight 90° connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Noninsulated
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • cULus
  • Available in trade sizes 3/8 in. through 2 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3426DC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Die Cast Zinc

UPC

050169980163

Dimensions

Dimensions

4.266 in x 2.482 in x 3.742 in

Height

3.742 in

Length

4.266 in

Trade Size

1-1/2 in

Weight

0.88 lb

Width

2.482 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1470