1-1/2 in. EMT Compression Connector, Uninsulated
Image of 2806 1-1/2 in. EMT Compression Connector, Uninsulated

1-1/2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2806

1-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Noninsulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2806

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Item Type

4D

Material

Die Cast Zinc

UPC

050169028063

Dimensions

Dimensions

1.938 in x 2.125 in x 2.125 in

Height

2.125 in

Length

1.938 in

Package Height

4.45 in

Package Length

10.63 in

Package Weight

5.36 lb

Package Width

5.9 in

Trade Size

1-1/2 in

Weight

0.536 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1200