

Brand: Raco
Catalog ID: 1345
Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

Catalog Number
1345
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
Fitting Type
Straps/Clampbacks
Material
Malleable Iron
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169013458
Dimensions
3.531 in x 1.594 in x 0.547 in
EMT Size
1.5 in
Height
0.547 in
Length
3.531 in
Rigid/IMC Size
1.25 in
Trade Size
Rigid/IMC 1-1/4 in, EMT 1-1/2
Weight
0.218 lb
Width
1.594 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Environmental Conditions
Wet Location
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
8000