1-1/2 in. EMT Raintight Compression Connector, Insulated
Image of 2916RT 1-1/2 in. EMT Raintight Compression Connector, Insulated

1-1/2 in. EMT Raintight Compression Connector, Insulated

Brand: Raco

Catalog ID: 2916RT

1-1/2 in. EMT Raintight Compression Connector, Insulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal
Conduit

General

Catalog Number

2916RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169291696

Dimensions

Dimensions

2.22 in x 2.14 in x 2.31 in

Height

2.31 in

Length

2.22 in

Trade Size

1-1/2 in

Weight

0.434 lb

Width

2.14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3430