1-1/2 in. EMT Set-Screw Connector, Insulated
Image of 2638 1-1/2 in. EMT Set-Screw Connector, Insulated

1-1/2 in. EMT Set-Screw Connector, Insulated

Brand: Raco

Catalog ID: 2638

1-1/2 in. EMT Set-Screw Connector, Insulated

In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2638

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169026380

Dimensions

Dimensions

2.2 in x 2.05 in x 2.2 in

Height

2.2 in

Length

2.2 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

4 lb

Package Width

7.28 in

Trade Size

1-1/2 in

Weight

0.4 lb

Width

2.05 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

40

Minimum Pack Quantity

10

Pallet Quantity

1600