Brand: Raco
Catalog ID: 3306
Catalog Number
3306
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033067
Dimensions
2.469 in x 2.375 in x 2.844 in
Height
2.844 in
Length
2.469 in
Trade Size
1-1/2 in
Weight
0.662 lb
Width
2.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3675