MY LISTS
RACO
Image of 2106 1-1/2 in. Flex Straight Squeeze Connector, Uninsulated

1-1/2 in. Flex Straight Squeeze Connector, Uninsulated

Brand: Raco

Catalog ID: 2106

1-1/2 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

General

Catalog Number

2106

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Yes

Fitting Type

Connectors

Material

Malleable Iron

UPC

050169021064

Dimensions

Dimensions

2.469 in x 2.42 in x 2.844 in

Height

2.844 in

Length

2.469 in

Trade Size

1-1/2 in

Weight

0.658 lb

Width

2.42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3675