Image of 1336 1-1/2 in. Rigid/IMC 1-Hole Push-On Strap
* Representative image
Image of 1336 1-1/2 in. Rigid/IMC 1-Hole Push-On Strap

1-1/2 in. Rigid/IMC 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 1336

1-1/2 in. Rigid/IMC 1-Hole Push-On Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B). Push-on style.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Snap on style allows easy positioning before mounting
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1336

Conduit Type

Rigid/IMC

Connector Type

Push-On

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Steel

UPC

050169013366

Dimensions

Dimensions

3.71 in x 0.89 in x 2.025 in

Height

2.025 in

Length

3.71 in

Trade Size

1-1/2 in

Weight

0.152 lb

Width

0.89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8400

Resources and downloads