Image of 1306 1-1/2 in. Rigid/IMC 1-Hole Strap

1-1/2 in. Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1306

1-1/2 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1306

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013069

Dimensions

Dimensions

3.844 in x 1.063 in x 2.078 in

Height

2.078 in

Length

3.844 in

Trade Size

1-1/2 in

Weight

0.204 lb

Width

1.063 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8000