Image of 1506 1-1/2 in. Rigid/IMC 3-Piece Coupling

1-1/2 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1506

1-1/2 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1506

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015063

Dimensions

Dimensions

2.266 in x 2.75 in x 2.75 in

Height

2.75 in

Length

2.266 in

Trade Size

1-1/2 in

Weight

1.305 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

945