1-1/2 in. Service Entrance Cable Connector for Oval Cable
Image of 2856 1-1/2 in. Service Entrance Cable Connector for Oval Cable

1-1/2 in. Service Entrance Cable Connector for Oval Cable

Brand: Raco

Catalog ID: 2856

1-1/2 in. Service Entrance Cable Connector for Oval Cable

  • Rugged metallic construction will last the life of the installation
  • Additional sizes available
SE CABLE

General

Accessory Type

Fitting

Catalog Number

2856

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

050169028568

Dimensions

Dimensions

1.33 in x 2.85 in x 2.2 in

Height

2.2 in

Length

1.33 in

Trade Size

1-1/2 in

Weight

0.344 lb

Width

2.85 in

Conductor Related

Cable Size

3 #1/0, 3 #2/0, 3 #1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3010