1-1/2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing
Image of 1151 1-1/2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

1-1/2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1151

1-1/2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Application

Rigid

Catalog Number

1151

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Material

Steel

Paintable/Stainable

No

UPC

050169011515

Dimensions

Dimensions

0.719 in x 1.875 in x 1.875 in

Height

1.875 in

Length

0.719 in

Trade Size

1-1/2 in to 1-1/4 in

Weight

0.113 lb

Width

1.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Operational

Compatibility

GRC

Logistics

Carton Quantity

50

Pallet Quantity

5000