Image of 1371 1-1/2 in. to 1/2 in. Reducing Washer

1-1/2 in. to 1/2 in. Reducing Washer

Brand: Raco

Catalog ID: 1371

1-1/2 in. to 1/2 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1371

Compatibility

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1371

Paintable/Stainable

No

UPC

050169013717

Dimensions

Dimensions

0.064 in x 2.156 in x 2.156 in

Height

2.156 in

Length

0.064 in

Trade Size

1-1/2 in to 1/2 in

Weight

0.042 lb

Width

2.156 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Compatibility

EMT

Logistics

Carton Quantity

50

Pallet Quantity

24000