
Brand: Raco
Catalog ID: 3205

Catalog Number
3205
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169032053
Dimensions
4.203 in x 2.86 in x 3 in
Height
3 in
Length
4.203 in
Trade Size
1-1/4 in
Weight
1.208 lb
Width
2.86 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Contact Manufacturer
Connector Type
Squeeze
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1800