
Brand: Raco
Catalog ID: 2655

Catalog Number
2655
Conduit Type
Rigid/IMC
EU RoHS Indicator
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169026557
Dimensions
4.57 in x 1.93 in x 2.55 in
Height
2.55 in
Length
4.57 in
Trade Size
1-1/4 in
Weight
0.915 lb
Width
1.93 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Industry Standard(s)
UL 514B
Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
2200