Brand: Raco
Catalog ID: 1665
Catalog Number
1665
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Nipples
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169016657
Dimensions
0.875 in x 0.734 in x 0.734 in
Height
0.734 in
Length
0.875 in
Trade Size
1-1/4 in
Weight
0.138 lb
Width
0.734 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Industry Standard(s)
UL 514B
Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
12000