Brand: Raco
Catalog ID: 3725-2
Application
Catalog Number
3725-2
Color
Black
Material
Steel
UPC
050169983164
Dimensions
2.06 in x 2 in x 2 in
Height
2 in
Length
2.06 in
Trade Size
1.25 in
Weight
0.45 lb
Width
2 in
Certified Listed
cULus Listed
Hazardous Rating(s)
Nema Rating
NEMA 4
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6300