Brand: Raco
Catalog ID: 2325PC
Catalog Number
2325PC
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Malleable Iron
UPC
050169986134
Dimensions
3.53 in x 1.78 in x 2.125 in
Height
2.125 in
Length
3.53 in
Trade Size
1-1/4 in
Weight
0.806 lb
Width
1.78 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3750