Image of 2355RC 1-1/4 in. Conduit Clamp, Right Angle

1-1/4 in. Conduit Clamp, Right Angle

Brand: Raco

Catalog ID: 2355RC

1-1/4 in. Conduit Clamp, Right Angle

  • Three available styles, Parallel, Edge and Right Angle, to meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads
  • Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
  • Perfect for commercial construction applications
  • Additional sizes available

General

Catalog Number

2355RC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Clamps

Material

Malleable Iron

UPC

050169986233

Dimensions

Dimensions

3.34 in x 2.92 in x 2.25 in

Height

2.25 in

Length

3.34 in

Trade Size

1-1/4 in

Weight

0.485 lb

Width

2.92 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3750