Image of 2085 1-1/4 in. EMT 1-Hole Push-On Strap
* Representative image
Image of 2085 1-1/4 in. EMT 1-Hole Push-On Strap
Image of 2085 1-1/4 in. EMT 1-Hole Push-On Strap
Image of 2085 1-1/4 in. EMT 1-Hole Push-On Strap

1-1/4 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2085

1-1/4 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2085

Conduit Type

EMT

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Item Type

4D

Material

Steel

UPC

050169020852

Dimensions

Dimensions

2.965 in x 0.815 in x 1.506 in

Height

1.506 in

Length

2.965 in

Trade Size

1-1/4 in

Weight

0.102 lb

Width

0.815 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

16800

Resources and downloads