Image of 2175RAC 1-1/4 in. EMT Bushing, Insulated

1-1/4 in. EMT Bushing, Insulated

Brand: Raco

Catalog ID: 2175RAC

1-1/4 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90?C
  • Easy push-on design
  • White Color
  • Additional sizes available

General

Catalog Number

2175RAC

Color

White

Conduit Type

EMT

Material

Polyethylene

UPC

050169021750

Dimensions

Dimensions

0.625 in x 1.655 in x 1.655 in

Height

1.655 in

Length

0.625 in

Trade Size

1-1/4 in

Weight

0.012 lb

Width

1.655 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

21000