MY LISTS
RACO
Image of 2835 1-1/4 in. EMT Compression Connector, Insulated
* Representative image
Image of 2835 1-1/4 in. EMT Compression Connector, Insulated

1-1/4 in. EMT Compression Connector, Insulated

Brand: Raco

Catalog ID: 2835

1-1/4 in. EMT Compression Connector, Insulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Insulated
  • Oversized hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2835

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169028353

Dimensions

Dimensions

1.828 in x 1.781 in x 1.781 in

Height

1.781 in

Length

1.828 in

Trade Size

1-1/4 in

Weight

0.37 lb

Width

1.781 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4000

Resources and downloads