Image of 2825 1-1/4 in. EMT Compression Coupling

1-1/4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2825

1-1/4 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2825

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028254

Dimensions

Dimensions

2.125 in x 1.781 in x 1.781 in

Height

1.781 in

Length

2.125 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

5.85 lb

Package Width

7.28 in

Trade Size

1-1/4 in

Weight

0.3 lb

Width

1.781 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4000