Image of 1344 1-1/4 in. EMT or 1 in. Rigid/IMC Clamp Back
* Representative image
Image of 1344 1-1/4 in. EMT or 1 in. Rigid/IMC Clamp Back

1-1/4 in. EMT or 1 in. Rigid/IMC Clamp Back

Brand: Raco

Catalog ID: 1344

1-1/4 in. EMT or 1 in. Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1344

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013441

Dimensions

Dimensions

3.016 in x 1.266 in x 0.531 in

EMT Size

1.25 in

Height

0.531 in

Length

3.016 in

Rigid/IMC Size

1 in

Trade Size

Rigid/IMC 1 in, EMT 1-1/4 in

Weight

0.155 lb

Width

1.266 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity

16000

Resources and downloads