Image of 2625 1-1/4 in. EMT Set-Screw Coupling

1-1/4 in. EMT Set-Screw Coupling

Brand: Raco

Catalog ID: 2625

1-1/4 in. EMT Set-Screw Coupling

Used in dry locations, couple two ends of conduit with RACO® set-screw couplings. Provides concrete-tight connections when taped. Suitable for applications above 600V.

  • Rugged metallic construction ensures mechanical protection
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2625

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169026250

Dimensions

Dimensions

2.5 in x 1.82 in x 1.98 in

Height

1.98 in

Length

2.5 in

Package Height

5.47 in

Package Length

8.82 in

Package Weight

7.05 lb

Package Width

7.28 in

Trade Size

1-1/4 in

Weight

0.282 lb

Width

1.82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

4000