Brand: Raco
Catalog ID: 3305
Catalog Number
3305
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
UPC
050169033050
Dimensions
1.797 in x 2.063 in x 2.563 in
Height
2.563 in
Length
1.797 in
Trade Size
1-1/4 in
Weight
0.47 lb
Width
2.063 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
6750