
Brand: Raco
Catalog ID: 2195RAC
Catalog Number
2195RAC
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169021958
Dimensions
1.97 in x 2.063 in x 2.375 in
Height
2.375 in
Length
1.97 in
Package Height
7.48 in
Package Length
5.11 in
Package Weight
2.96 lb
Package Width
3.54 in
Trade Size
1-1/4 in
Weight
0.25 lb
Width
2.063 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4000