Image of 1405 1-1/4 in. Rigid/IMC Bushing, Insulated
Buy America(n) Qualified

1-1/4 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1405

1-1/4 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at raceway entrance. May also be used on the threaded box end of a conduit connector to smooth the wire entrance. Made from high-impact polypropylene.

  • Insuliner rated for 105° C
  • Raised outside edges allow easy tightening by hand or tool
  • UL Listed
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

1405

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Polypropylene

UPC

050169014059

Dimensions

Dimensions

0.485 in x 1.953 in x 1.953 in

Height

1.953 in

Length

0.485 in

Trade Size

1-1/4 in

Weight

0.021 lb

Width

1.953 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000