1-1/4 in. Rigid/IMC Compression Coupling
Image of 1825 1-1/4 in. Rigid/IMC Compression Coupling

1-1/4 in. Rigid/IMC Compression Coupling

Brand: Raco

Catalog ID: 1825

1-1/4 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1825

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018255

Dimensions

Dimensions

1.938 in x 1.953 in x 1.953 in

Height

1.953 in

Length

1.938 in

Trade Size

1-1/4 in

Weight

0.849 lb

Width

1.953 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuration

Connector Type

Compression

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1330