
Brand: Raco
Catalog ID: 1005
Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Catalog Number
1005
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Locknuts
Material
Steel
UPC
050169010051
Dimensions
0.219 in x 2.281 in x 2.281 in
Height
2.281 in
Length
0.219 in
Trade Size
1-1/4 in
Weight
0.046 lb
Width
2.281 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
50
Pallet Quantity
21600