Brand: Raco
Catalog ID: 2855
Accessory Type
Fitting
Catalog Number
2855
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Die Cast Zinc
UPC
050169028551
Dimensions
1.313 in x 2.25 in x 1.625 in
Height
1.625 in
Length
1.313 in
Trade Size
1-1/4 in
Weight
0.261 lb
Width
2.25 in
Cable Size
3 #6, 3 #2
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
3010