Image of 1369 1-1/4 in. to 3/4 in. Reducing Washer

1-1/4 in. to 3/4 in. Reducing Washer

Brand: Raco

Catalog ID: 1369

1-1/4 in. to 3/4 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product details

General

Catalog Number

1369

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1369

UPC

050169013694

Dimensions

Dimensions

0.064 in x 1.969 in x 1.969 in

Height

1.969 in

Length

0.064 in

Trade Size

1-1/4 in to 3/4 in

Weight

0.031 lb

Width

1.969 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

48000

Resources and downloads