1.25 in to 2 in Ground Clamp, for Bare Ground Wires, Bronze Alloy
Image of 2505 1.25 in to 2 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

1.25 in to 2 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

Brand: Raco

Catalog ID: 2505

1.25 in to 2 in Ground Clamp, for Bare Ground Wires, Bronze Alloy

  • Bronze cast construction assures ground path continuity and provides corrosion resistance
  • Additional sizes available

General

Application

For use with grounding wire or conduit to water pipes or ground rods

Catalog Number

2505

Material

Bronze Alloy

UPC

050169025055

Dimensions

Dimensions

0.938 in x 3.563 in x 3.125 in

Height

3.125 in

Length

0.938 in

Weight

0.403 lb

Width

3.563 in

Conductor Related

Conductor Range

#2 AWG to #10AWG

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4375