Image of 689B 1-Gang BLOCK-LOC® Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's
Buy America(n) Qualified

1-Gang BLOCK-LOC® Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's

OR

Brand: Raco

Catalog ID: 689B

Collection name: BLOCK-LOC®

1-Gang BLOCK-LOC® Masonry Box, Gangable, 3-1/2 in. Deep, Conduit KO's

  • Integral brackets securely hold box to concrete block from front and back in masonry block walls, even in irregular openings
  • Gangable masonry boxes offer the option of constructing a box to hold two or more devices
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with ten 1/2-3/4 in. TKO® knockouts
  • Quick and accurate positioning
  • Break off front tabs
  • 22.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

689B

Color

Gray

Drawn or Welded

Welded

Material

Steel

Number of Gang(s)

1-Gang

Type

  • Masonry Box
  • Box

UPC

050169500613

Dimensions

Cubic Capacity

22.5 cu.in

Depth

3.5 in

Raised Ground

No

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

18

Pallet Quantity

1440