Image of 695 1-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Ten Concentric KO’s
Buy America(n) Qualified

1-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Ten Concentric KO’s

Brand: Raco

Catalog ID: 695

1-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Ten Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.

General

Bracket Type

No Bracket

Catalog Number

695

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

Knockouts

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169906958

Wiring System

Conduit

Dimensions

Cubic Capacity

22.5 cu.in

Depth

3.5 in

Height

3.75 in

Weight

0.836 lb

Width

1.969 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2275