

Brand: Raco
Catalog ID: 7887RAC
Cable Clamps
4
Catalog Number
7887RAC
Color
Gray
Material
Steel
Number of Gang(s)
1-Gang
Old Work or New Work
Old Work
Product Family
1, 2 Gang Old Work Boxes
Product Type
Non-Metallic Boxes & Covers
Type
Box
UPC
050169978870
Wiring System
Actual Depth
2.906 in
Cubic Capacity
14 cu.in
Depth
2.90625 in
Height
4.125 in
Weight
0.19 lb
Width
2.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,237,515; 1,260,599.
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
1250