
Brand: Raco
Catalog ID: 701AJT
Application
RACO protector plates eliminate drywall compound, debris, paint and drywall router bit from entering the box or damaging the device or conductors
Catalog Number
701AJT
Number of Gang(s)
1-Gang
UPC
050169994115
Dimensions
0.938 in x 2.134 in x 4.228 in
Height
4.228 in
Length
0.938 in
Raised Height
0.75 in
Weight
0.16 lb
Width
2.134 in
Number of Gang(s)
1-Gang
Carton Quantity
24
Pallet Quantity
7776