1-Gang Rectangular Floor Box Cover with Threaded Plug
Image of 6289 1-Gang Rectangular Floor Box Cover with Threaded Plug

1-Gang Rectangular Floor Box Cover with Threaded Plug

Brand: Raco

Catalog ID: 6289

1-Gang Rectangular Floor Box Cover with Threaded Plug

  • Rectangular brass covers are used with RACO single-gang, two-gang, and three-gang rectangular floor boxes
  • Covers are 3 in. wide x 4-5/32 in. long
  • Cover screw centers are 3-5/32 in. x 2-1/8 in.
  • Single receptacle cover with one 1 in. threaded plug
  • Solid brass construction
  • Hardware and instructions included
  • UPC barcoded

General

Accessory Type

Cover

Application

Carpet

Catalog Number

6289

Color

Brass

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

6289

Size

1-Gang

Type

Covers

UPC

050169062890

Dimensions

Dimensions

4.16 in x 2.99 in x 0.31 in

Height

0.31 in

Length

4.16 in

Package Height

4.5 in

Package Length

5.438 in

Package Weight

5.86 lb

Package Width

5.438 in

Size

1-Gang

Weight

0.55 lb

Width

2.99 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

4320