1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs
Image of 6288 1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs
Image of 6288 1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs

1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs

Brand: Raco

Catalog ID: 6288

1-Gang Rectangular Floor Box Duplex Cover with Two 1-1/2 in. Threaded Plugs

  • Rectangular brass covers are used with RACO single-gang, two-gang, and three-gang rectangular floor boxes
  • Covers are 3 in. wide x 4-5/32 in. long
  • Cover screw centers are 3-5/32 in. x 2-1/8 in.
  • Device mounts directly to cover
  • Will fit two gang box also
  • Keyholes on cover allows for ease of installation
  • Used in finish wall applications
  • Raised a standard 3/4 in. for commercial wall applications

General

Application

Carpet

Catalog Number

6288

Color

Brass

Cover Shape

Rectangle

Cover Type

Rectangle

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Product Family

Concrete Floor Boxes

Product Type

Floor Boxes

Size

1-Gang

Type

Covers

UPC

050169062883

Dimensions

Dimensions

4.16 in x 2.99 in x 0.12 in

Height

0.12 in

Length

4.16 in

Size

1-Gang

Weight

0.7 lb

Width

2.99 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

5760