Brand: Raco
Catalog ID: 7717RAC
Bracket Setback
0.5
Catalog Number
7717RAC
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Type
Box
UPC
050169977170
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
2.844 in
Cubic Capacity
20 cu.in
Depth
2.84375 in
Height
3.594 in
Weight
0.182 lb
Width
3.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,237,515; 1,260,599.
Carton Quantity
100
Pallet Quantity
1000