1-Hole Cable Strap Service Entrance 3#1 - 3#2/0
Image of 2443 1-Hole Cable Strap Service Entrance 3#1 - 3#2/0

1-Hole Cable Strap Service Entrance 3#1 - 3#2/0

Brand: Raco

Catalog ID: 2443

1-Hole Cable Strap Service Entrance 3#1 - 3#2/0

  • All steel construction provides durability of installation
  • Electro zinc plated for added corrosion protection
  • Additional sizes available
SE CABLE

General

Accessory Type

Fitting

Catalog Number

2443

Conduit Type

Service Entrance

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps

Material

Steel

UPC

050169024430

Dimensions

Dimensions

1.656 in x 1 in x 1 in

Height

1 in

Length

1.656 in

Weight

0.098 lb

Width

1 in

Conductor Related

Cable Size

3 #1, 3 #1/0, 3 #2/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

15200