Image of 1044 1 in. 1-Piece Knockout Seal

1 in. 1-Piece Knockout Seal

Brand: Raco

Catalog ID: 1044

1 in. 1-Piece Knockout Seal

Close off unused openings in junction boxes or panel boards with RACO® knockout seals. Zinc steel seals provide installation integrity. Snap-in design makes installation easy.

  • Snap-in feature provides quick and secure installation
  • Zinc-electroplated for added corrosion protection
  • 1-piece design is lightweight and easy to use
  • UL Listed
  • Available in trade sizes 1/2 in. through 2 in.

General

Catalog Number

1044

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Knockout Seals

Material

Steel

UPC

050169010440

Dimensions

Dimensions

0.329 in x 1.48 in x 1.48 in

Height

1.48 in

Length

0.329 in

Package Height

4 in

Package Length

6.688 in

Package Weight

1.882 lb

Package Width

4.313 in

Trade Size

1 in

Weight

0.016 lb

Width

1.48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

400

Minimum Pack Quantity

100

Pallet Quantity

38400